IESNA:LM-63-2002
[TEST]P1559597
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-33)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S675D850-4F0-1E-UDD-FLG-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, WHITE REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 2638
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2200.3 2185.2 2171.4 2149.7 2129.3 2106.2 2066.1 2017.3 1981.8 1939.2
1872 1787 1722.3 1647.8 1523.8 1382.5 1283.1 1184.6 1039.1 908.9
827.3 751.9 647.7 554.7 497.9 445.6 372.6 305.4 262.8 226.5
173 124.7 95.4 69.6 36.6 13.3 0
2200.3 2199.8 2193.6 2160.9 2118.4 2052.4 1939.9 1830.5 1763.4 1696.4
1598.4 1498.7 1430 1360.2 1249.7 1133.6 1053.9 976.3 862.2 759.2
693.7 633.3 548.1 471.3 424 379.9 318.4 261.1 224.4 191.6
144.4 101.9 78.1 57.5 30.7 10.9 0
2200.3 2214.4 2215.8 2172.2 2107.6 1998.6 1813.7 1643.7 1545.1 1453.6
1324.9 1210.4 1137.7 1072.7 975.7 884.7 824.7 768 685.2 609.5
560.2 514.7 448.5 387.9 350.1 314.3 264.2 216.7 185.9 156.7
115.8 79.1 60.9 45.4 24.8 8.6 0
2200.3 2213 2195.8 2074.5 1963.3 1833.8 1631.7 1457 1357 1265.1
1138.6 1029.7 962.2 901.9 815.5 736.7 686.1 639.4 571.5 508.4
467.6 431.3 377.8 328.3 297.2 267 222.9 180 154.5 130.9
98.3 68.3 53.2 40.2 22.5 8 0
2200.3 2206.3 2161.8 1940.5 1774.5 1632 1431.1 1270.4 1179.1 1094.6
981.3 884.9 825.7 770.1 693.2 622.3 577.7 537.2 478.8 423.7
388.8 359.5 316.7 276.5 251.4 225.9 185.9 145.7 125.4 108.1
84.5 61.5 48.8 37.4 21.6 8 0
2200.3 2203.5 2120.7 1829.9 1639.5 1489.2 1293.3 1142.1 1055.9 977.3
873.2 785.3 731.1 679.4 609.2 544.5 504.2 467.8 417.5 369.8
340.2 315.7 279.2 243.5 219.6 195.7 160.3 125.7 109.2 95.4
76.6 57.7 46.3 35.9 21.1 8 0
2200.3 2204.7 2072.4 1742.7 1558.1 1405.5 1218.4 1072 987.4 913.2
814 731 678.3 629.8 563.4 503.3 465.8 430.9 387.4 346.8
322 299.8 265.4 229.3 201.8 176.4 146 119.9 105.7 92.7
74.7 56.8 45.8 35.8 21.1 8 0
2200.3 2205.9 2033.5 1673.2 1492.2 1337.9 1157.8 1014.9 931.7 861.1
766 686.6 635.6 589.6 526 469.6 434.2 401.6 363.8 328.9
307.7 287.1 254 216.7 186.4 161 134.9 115.3 102.8 90.4
73.1 56 45.5 35.6 21.1 8 0
2200.3 2207.1 2023.2 1657 1472.5 1318.6 1140.1 996.8 914.4 845.4
751.2 672.3 622.8 577.6 514.2 458.4 423.4 395.1 359.3 326
305.2 283.8 249.5 208.7 178.1 157.4 133.4 114.2 101.3 89.4
72.6 55.6 45.5 35.2 21.1 8 0
2200.3 2208.2 2012.8 1640.9 1452.8 1299.3 1122.3 978.8 897.2 829.8
736.4 657.9 610 565.6 502.4 447.1 412.5 388.6 354.9 323.2
302.8 280.6 245.1 200.7 169.7 153.7 132 113.1 99.8 88.3
72.1 55.2 45.5 34.8 21.1 8 0
2200.3 2207.1 2023.2 1657 1472.5 1318.6 1140.1 996.8 914.4 845.4
751.2 672.3 622.8 577.6 514.2 458.4 423.4 395.1 359.3 326
305.2 283.8 249.5 208.7 178.1 157.4 133.4 114.2 101.3 89.4
72.6 55.6 45.5 35.2 21.1 8 0
2200.3 2205.9 2033.5 1673.2 1492.2 1337.9 1157.8 1014.9 931.7 861.1
766 686.6 635.6 589.6 526 469.6 434.2 401.6 363.8 328.9
307.7 287.1 254 216.7 186.4 161 134.9 115.3 102.8 90.4
73.1 56 45.5 35.6 21.1 8 0
2200.3 2204.7 2072.4 1742.7 1558.1 1405.5 1218.4 1072 987.4 913.2
814 731 678.3 629.8 563.4 503.3 465.8 430.9 387.4 346.8
322 299.8 265.4 229.3 201.8 176.4 146 119.9 105.7 92.7
74.7 56.8 45.8 35.8 21.1 8 0
2200.3 2203.5 2120.7 1829.9 1639.5 1489.2 1293.3 1142.1 1055.9 977.3
873.2 785.3 731.1 679.4 609.2 544.5 504.2 467.8 417.5 369.8
340.2 315.7 279.2 243.5 219.6 195.7 160.3 125.7 109.2 95.4
76.6 57.7 46.3 35.9 21.1 8 0
2200.3 2206.3 2161.8 1940.5 1774.5 1632 1431.1 1270.4 1179.1 1094.6
981.3 884.9 825.7 770.1 693.2 622.3 577.7 537.2 478.8 423.7
388.8 359.5 316.7 276.5 251.4 225.9 185.9 145.7 125.4 108.1
84.5 61.5 48.8 37.4 21.6 8 0
2200.3 2213 2195.8 2074.5 1963.3 1833.8 1631.7 1457 1357 1265.1
1138.6 1029.7 962.2 901.9 815.5 736.7 686.1 639.4 571.5 508.4
467.6 431.3 377.8 328.3 297.2 267 222.9 180 154.5 130.9
98.3 68.3 53.2 40.2 22.5 8 0
2200.3 2214.4 2215.8 2172.2 2107.6 1998.6 1813.7 1643.7 1545.1 1453.6
1324.9 1210.4 1137.7 1072.7 975.7 884.7 824.7 768 685.2 609.5
560.2 514.7 448.5 387.9 350.1 314.3 264.2 216.7 185.9 156.7
115.8 79.1 60.9 45.4 24.8 8.6 0
2200.3 2199.8 2193.6 2160.9 2118.4 2052.4 1939.9 1830.5 1763.4 1696.4
1598.4 1498.7 1430 1360.2 1249.7 1133.6 1053.9 976.3 862.2 759.2
693.7 633.3 548.1 471.3 424 379.9 318.4 261.1 224.4 191.6
144.4 101.9 78.1 57.5 30.7 10.9 0
2200.3 2185.2 2171.4 2149.7 2129.3 2106.2 2066.1 2017.3 1981.8 1939.2
1872 1787 1722.3 1647.8 1523.8 1382.5 1283.1 1184.6 1039.1 908.9
827.3 751.9 647.7 554.7 497.9 445.6 372.6 305.4 262.8 226.5
173 124.7 95.4 69.6 36.6 13.3 0
2200.3 2199.8 2193.6 2160.9 2118.4 2052.4 1939.9 1830.5 1763.4 1696.4
1598.4 1498.7 1430 1360.2 1249.7 1133.6 1053.9 976.3 862.2 759.2
693.7 633.3 548.1 471.3 424 379.9 318.4 261.1 224.4 191.6
144.4 101.9 78.1 57.5 30.7 10.9 0
2200.3 2214.4 2215.8 2172.2 2107.6 1998.6 1813.7 1643.7 1545.1 1453.6
1324.9 1210.4 1137.7 1072.7 975.7 884.7 824.7 768 685.2 609.5
560.2 514.7 448.5 387.9 350.1 314.3 264.2 216.7 185.9 156.7
115.8 79.1 60.9 45.4 24.8 8.6 0
2200.3 2213 2195.8 2074.5 1963.3 1833.8 1631.7 1457 1357 1265.1
1138.6 1029.7 962.2 901.9 815.5 736.7 686.1 639.4 571.5 508.4
467.6 431.3 377.8 328.3 297.2 267 222.9 180 154.5 130.9
98.3 68.3 53.2 40.2 22.5 8 0
2200.3 2206.3 2161.8 1940.5 1774.5 1632 1431.1 1270.4 1179.1 1094.6
981.3 884.9 825.7 770.1 693.2 622.3 577.7 537.2 478.8 423.7
388.8 359.5 316.7 276.5 251.4 225.9 185.9 145.7 125.4 108.1
84.5 61.5 48.8 37.4 21.6 8 0
2200.3 2203.5 2120.7 1829.9 1639.5 1489.2 1293.3 1142.1 1055.9 977.3
873.2 785.3 731.1 679.4 609.2 544.5 504.2 467.8 417.5 369.8
340.2 315.7 279.2 243.5 219.6 195.7 160.3 125.7 109.2 95.4
76.6 57.7 46.3 35.9 21.1 8 0
2200.3 2204.7 2072.4 1742.7 1558.1 1405.5 1218.4 1072 987.4 913.2
814 731 678.3 629.8 563.4 503.3 465.8 430.9 387.4 346.8
322 299.8 265.4 229.3 201.8 176.4 146 119.9 105.7 92.7
74.7 56.8 45.8 35.8 21.1 8 0
2200.3 2205.9 2033.5 1673.2 1492.2 1337.9 1157.8 1014.9 931.7 861.1
766 686.6 635.6 589.6 526 469.6 434.2 401.6 363.8 328.9
307.7 287.1 254 216.7 186.4 161 134.9 115.3 102.8 90.4
73.1 56 45.5 35.6 21.1 8 0
2200.3 2207.1 2023.2 1657 1472.5 1318.6 1140.1 996.8 914.4 845.4
751.2 672.3 622.8 577.6 514.2 458.4 423.4 395.1 359.3 326
305.2 283.8 249.5 208.7 178.1 157.4 133.4 114.2 101.3 89.4
72.6 55.6 45.5 35.2 21.1 8 0
2200.3 2208.2 2012.8 1640.9 1452.8 1299.3 1122.3 978.8 897.2 829.8
736.4 657.9 610 565.6 502.4 447.1 412.5 388.6 354.9 323.2
302.8 280.6 245.1 200.7 169.7 153.7 132 113.1 99.8 88.3
72.1 55.2 45.5 34.8 21.1 8 0
2200.3 2207.1 2023.2 1657 1472.5 1318.6 1140.1 996.8 914.4 845.4
751.2 672.3 622.8 577.6 514.2 458.4 423.4 395.1 359.3 326
305.2 283.8 249.5 208.7 178.1 157.4 133.4 114.2 101.3 89.4
72.6 55.6 45.5 35.2 21.1 8 0
2200.3 2205.9 2033.5 1673.2 1492.2 1337.9 1157.8 1014.9 931.7 861.1
766 686.6 635.6 589.6 526 469.6 434.2 401.6 363.8 328.9
307.7 287.1 254 216.7 186.4 161 134.9 115.3 102.8 90.4
73.1 56 45.5 35.6 21.1 8 0
2200.3 2204.7 2072.4 1742.7 1558.1 1405.5 1218.4 1072 987.4 913.2
814 731 678.3 629.8 563.4 503.3 465.8 430.9 387.4 346.8
322 299.8 265.4 229.3 201.8 176.4 146 119.9 105.7 92.7
74.7 56.8 45.8 35.8 21.1 8 0
2200.3 2203.5 2120.7 1829.9 1639.5 1489.2 1293.3 1142.1 1055.9 977.3
873.2 785.3 731.1 679.4 609.2 544.5 504.2 467.8 417.5 369.8
340.2 315.7 279.2 243.5 219.6 195.7 160.3 125.7 109.2 95.4
76.6 57.7 46.3 35.9 21.1 8 0
2200.3 2206.3 2161.8 1940.5 1774.5 1632 1431.1 1270.4 1179.1 1094.6
981.3 884.9 825.7 770.1 693.2 622.3 577.7 537.2 478.8 423.7
388.8 359.5 316.7 276.5 251.4 225.9 185.9 145.7 125.4 108.1
84.5 61.5 48.8 37.4 21.6 8 0
2200.3 2213 2195.8 2074.5 1963.3 1833.8 1631.7 1457 1357 1265.1
1138.6 1029.7 962.2 901.9 815.5 736.7 686.1 639.4 571.5 508.4
467.6 431.3 377.8 328.3 297.2 267 222.9 180 154.5 130.9
98.3 68.3 53.2 40.2 22.5 8 0
2200.3 2214.4 2215.8 2172.2 2107.6 1998.6 1813.7 1643.7 1545.1 1453.6
1324.9 1210.4 1137.7 1072.7 975.7 884.7 824.7 768 685.2 609.5
560.2 514.7 448.5 387.9 350.1 314.3 264.2 216.7 185.9 156.7
115.8 79.1 60.9 45.4 24.8 8.6 0
2200.3 2199.8 2193.6 2160.9 2118.4 2052.4 1939.9 1830.5 1763.4 1696.4
1598.4 1498.7 1430 1360.2 1249.7 1133.6 1053.9 976.3 862.2 759.2
693.7 633.3 548.1 471.3 424 379.9 318.4 261.1 224.4 191.6
144.4 101.9 78.1 57.5 30.7 10.9 0
2200.3 2185.2 2171.4 2149.7 2129.3 2106.2 2066.1 2017.3 1981.8 1939.2
1872 1787 1722.3 1647.8 1523.8 1382.5 1283.1 1184.6 1039.1 908.9
827.3 751.9 647.7 554.7 497.9 445.6 372.6 305.4 262.8 226.5
173 124.7 95.4 69.6 36.6 13.3 0
